Other Parts Discussed in Thread: CONTROLSUITE
Tool/software: Code Composer Studio
Hi,
I am using Piccolo experimenter kit with F28069 control card. I used HRPWM example from the controlsuite. When I tried to add a phase shift to Epwm2 registers, it didnt work. Can someone please explain.
EPwm1Regs.TBCTL.bit.PRDLD = TB_IMMEDIATE; // set Immediate load
EPwm1Regs.TBPRD = period-1; // PWM frequency = 1 / period
EPwm1Regs.CMPA.half.CMPA = period / 2; // set duty 50% initially
EPwm1Regs.CMPA.half.CMPAHR = (1 << 8); // initialize HRPWM extension
EPwm1Regs.CMPB = period / 2; // set duty 50% initially
EPwm1Regs.TBPHS.all = 0;
EPwm1Regs.TBCTR = 0;
EPwm1Regs.TBCTL.bit.CTRMODE = TB_COUNT_UP;
EPwm1Regs.TBCTL.bit.PHSEN = TB_DISABLE; // EPwm1 is the Master
EPwm1Regs.TBCTL.bit.SYNCOSEL = TB_SYNC_DISABLE;
EPwm1Regs.TBCTL.bit.HSPCLKDIV = TB_DIV1;
EPwm1Regs.TBCTL.bit.CLKDIV = TB_DIV1;
EPwm1Regs.CMPCTL.bit.LOADAMODE = CC_CTR_ZERO;
EPwm1Regs.CMPCTL.bit.LOADBMODE = CC_CTR_ZERO;
EPwm1Regs.CMPCTL.bit.SHDWAMODE = CC_SHADOW;
EPwm1Regs.CMPCTL.bit.SHDWBMODE = CC_SHADOW;
EPwm1Regs.AQCTLA.bit.ZRO = AQ_CLEAR; // PWM toggle low/high
EPwm1Regs.AQCTLA.bit.CAU = AQ_SET;
EPwm1Regs.AQCTLB.bit.ZRO = AQ_CLEAR;
EPwm1Regs.AQCTLB.bit.CBU = AQ_SET;
EALLOW;
EPwm1Regs.HRCNFG.all = 0x0;
EPwm1Regs.HRCNFG.bit.EDGMODE = HR_REP; // MEP control on Rising edge
EPwm1Regs.HRCNFG.bit.CTLMODE = HR_CMP;
EPwm1Regs.HRCNFG.bit.HRLOAD = HR_CTR_ZERO;
EDIS;
}
//
// HRPWM2_Config -
//
void
HRPWM2_Config(Uint16 period)
{
//
// ePWM2 register configuration with HRPWM
// ePWM2A toggle low/high with MEP control on Rising edge
//
EPwm2Regs.TBCTL.bit.PRDLD = TB_IMMEDIATE; // set Immediate load
EPwm2Regs.TBPRD = period-1; // PWM frequency = 1 / period
EPwm2Regs.CMPA.half.CMPA = period / 2; // set duty 50% initially
EPwm1Regs.CMPA.half.CMPAHR = (1 << 8); // initialize HRPWM extension
EPwm2Regs.CMPB = period / 2; // set duty 50% initially
EPwm2Regs.TBPHS.all = (period/2)-1; //180 Phase shift
EPwm2Regs.TBCTR = 0;
EPwm2Regs.TBCTL.bit.CTRMODE = TB_COUNT_UP;
EPwm2Regs.TBCTL.bit.PHSEN = TB_ENABLE;
EPwm2Regs.TBCTL.bit.SYNCOSEL = TB_SYNC_IN;
EPwm2Regs.TBCTL.bit.HSPCLKDIV = TB_DIV1;
EPwm2Regs.TBCTL.bit.CLKDIV = TB_DIV1;
EPwm2Regs.CMPCTL.bit.LOADAMODE = CC_CTR_ZERO;
EPwm2Regs.CMPCTL.bit.LOADBMODE = CC_CTR_ZERO;
EPwm2Regs.CMPCTL.bit.SHDWAMODE = CC_SHADOW;
EPwm2Regs.CMPCTL.bit.SHDWBMODE = CC_SHADOW;
EPwm2Regs.AQCTLA.bit.ZRO = AQ_CLEAR; // PWM toggle low/high
EPwm2Regs.AQCTLA.bit.CAU = AQ_SET;
EPwm2Regs.AQCTLB.bit.ZRO = AQ_CLEAR;
EPwm2Regs.AQCTLB.bit.CBU = AQ_SET;
EALLOW;
EPwm2Regs.HRCNFG.all = 0x0;
EPwm2Regs.HRCNFG.bit.EDGMODE = HR_REP; // MEP control on Rising edge
EPwm2Regs.HRCNFG.bit.CTLMODE = HR_CMP;
EPwm2Regs.HRCNFG.bit.HRLOAD = HR_CTR_ZERO;
EDIS;
}