Other Parts Discussed in Thread: DRV8301, MOTORWARE, CONTROLSUITE
Hi team,
Regarding DRV8301-HC-C2-KIT:
- Can the motor drivers be used for sensored FOC control, be used with a shaft position sensor with sine and cosine output (Revolver type) ?
- From the application note, we know that the motor driver can drive a sensored BLDC with the eQEP (Enhanced Quadrature Encoder Pulse) module but the example shown is 3 hall sensors type.
- If yes, please kindly suggest the hardware configuration for this setup by providing a reference design of an eQEP (Enhanced Quadrature Encoder Pulse) module ? .
- Is there any library or marco support available for speed estimation for the revolver type position sensor?
- Is the software provided with the motor driver able to support either Trapezoidal control or pure sinusoidal control?
· Trapezoidal control and/or sinusoidal control
· Output current more than 75A
· Also able to support brushed motor control.
· Has design reference or configuration that includes driving a sensored BLDC with a sine cosine angle sensor
1) Trapezoidal control and/or sinusoidal control
2) Output current more than 75A
3) Also able to support brushed motor control.
4) Has design reference or configuration that includes driving a sensored BLDC with a sine cosine angle sensor