Part Number: TMS320F28335
Dear Champs,
I am asking this for our customer.
We use TMS320F28335PGFA.
From F28335 datasheet, it says the ambient temperature is 85C and junction temperature is 125C.
In field testing, because the ambient temperature is not evenly distributed, it's hard to measure the ambient temperature precisely.
Practically, we usually measure the top surface temperature of F28335 case with a thermal couple wire.
In TI doc "Semiconductor and IC Package Thermal Metrics", SPRA953, (www.ti.com/.../spra953c.pdf),
it says what matters is junction temperature rather than ambient temperature or top surface center temperature of the case.
It also shows how to estimate the junction temperature by the top center temperature in
TJ=TC+(ψJT×Power),
where ψJT varies with both PCB construction and air flow conditions as shown in Table 3.
However, in F28335 datasheet, SPRS439N, Table 5.7.1, P39
(
)
it only considers air flow condition but it does not consider or show any related to PCB constructions.
Therefore, we are confused how we choose ψJT because it does not consider PCB constuctions in the datasheet?
Also, if we choose ψJT is 0.74 as in the table, and DSP max power consumption is 900 mW and use the formula
TJ=TC+(ψJT×Power),
125 = TC + (0.74*0.9)
TC = 124.334
In this case, the junction temperature and package top (surface) temperature become very close.
Does it make sense?
Does that imply the package top temperature can be designed very close to junction temperature 125C?
Wayne