Tool/software: Code Composer Studio
Motor: ACI Motor
rated V: 240 V
Rated I: 1.2 A
Rated Freq: 30Hz
Chip: 28054M
Board: TMDSHVMTRKIT5X
Lab: 2a
When I am commissioning my motor on the EST_IdRated stage, I have a overflow counter for the core register status of about 16 or 6'b001111. I get a values that is always incrementing. Is the Overflow counter for the Core Register suppose to be zero. Since having an overflow in the calculation is bad. This could be the reason why my motor stops and NEVER finishes. Attached is a image of the register.
Below is my motor user.h
#define USER_ADC_FULL_SCALE_VOLTAGE_V (409.6)// (289.2) // 409.6 hvkit_rev1p1 voltage scaling
#define USER_VOLTAGE_SF ((float_t)((USER_ADC_FULL_SCALE_VOLTAGE_V)/(USER_IQ_FULL_SCALE_VOLTAGE_V)))
#define USER_IQ_FULL_SCALE_CURRENT_A (20) // 10.0 Example for hvkit_rev1p1 typical usage
#define USER_ADC_FULL_SCALE_CURRENT_A (19.89)
#define USER_MOTOR_NUM_POLE_PAIRS (2)
#define USER_MOTOR_Rr (0.1)
#define USER_MOTOR_Rs (18.5)
#define USER_MOTOR_Ls_d (0.1)
#define USER_MOTOR_Ls_q USER_MOTOR_Ls_d
#define USER_MOTOR_RATED_FLUX (0.7)
#define USER_MOTOR_MAGNETIZING_CURRENT (0.1)
#define USER_MOTOR_RES_EST_CURRENT (0.3)
#define USER_MOTOR_IND_EST_CURRENT (0.0)
#define USER_MOTOR_MAX_CURRENT (3.0)
#define USER_MOTOR_FLUX_EST_FREQ_Hz (5.0)
#define USER_MOTOR_FREQ_HIGH (30.0) // Hz - suggested to set to 100% of rated motor frequency
#define USER_MOTOR_FREQ_MAX (36.0) // Hz - suggested to set to 120% of rated motor frequency
#define USER_MOTOR_VOLT_MIN (6.0) // Volt - suggested to set to ~20% of rated motor voltage
#define USER_MOTOR_VOLT_MAX (240.0) // Volt - suggested to set to 100% of rated motor voltage