Part Number: TMS320F28375S
Dear team,
We are using 28375s, 100 pin controller on solar inverter application and our device is getting reset at inverter full power. In our board we have routed 1.2V supply such that the trace is almost 25 mm(supply and ground traces together from controller pins) away from the decoupling capacitors. What we have observed is 100usec low pulse on the reset pin. What might be the reason.