Part Number: TMS320F28379S
Tool/software: Code Composer Studio
I config EPWM7SYNCOUT OUTPUT on a GPIO via OUTPUTBAR, but i see a Changeless LOW level on GPIO58. here is my code.
void EPwm7_Init( void ) {
InitEPwm7Gpio();
// 比较器输出直接通过XBar连接到EPwm同步信号输入端
// Interrupts that are used in this example are re-mapped to
// ISR functions found within this file.
EALLOW;
// This is needed to write to EALLOW protected registers
PieVectTable.EPWM7_INT = &epwm7_isr;
PieVectTable.EPWM7_TZ_INT = &epwm7_tzint_isr;
EDIS;
EALLOW;
CpuSysRegs.PCLKCR0.bit.TBCLKSYNC = 0;
EPwm7Regs.TBCTL.bit.CLKDIV = 0;
EPwm7Regs.TBCTL.bit.HSPCLKDIV = 0;
EPwm7Regs.TBPRD = 50000; // Set timer period
EPwm7Regs.TBPHS.all = 0; // Phase is 0
EPwm7Regs.TBCTR = 0;
// Setup TBCLK
EPwm7Regs.TBCTL.bit.CTRMODE = TB_COUNT_UP; // Count up
EPwm7Regs.TBCTL.bit.PHSEN = TB_ENABLE; // when sync comes, TBCTR=TBPHS
EPwm7Regs.HRPCTL.bit.PWMSYNCSEL = 1; // 0 PWMSYNC = PRD_eq signal pulse 1 PWMSYNC = CNT_zero signal pulse
EPwm7Regs.TBCTL.bit.SYNCOSEL = TB_SYNC_IN; // These bits select the source of the EPWMxSYNCO signal. 0 means EPWMxSYNC TB_SYNC_IN
// TB_SYNC_IN=0 TB_CTR_ZERO
EPwm7Regs.TBCTL.bit.HSPCLKDIV = 0 ; // Clock ratio to SYSCLKOUT
EPwm7Regs.TBCTL.bit.CLKDIV = 0;
// TBCLK = SYSCLKOUT / (HSPCLKDIV × CLKDIV)
EPwm7Regs.CMPCTL.bit.SHDWAMODE = CC_SHADOW; // Load registers every ZERO
EPwm7Regs.CMPCTL.bit.LOADAMODE = CC_CTR_ZERO;
// Setup compare
EPwm7Regs.CMPA.bit.CMPA = 55; // 40/8*(10^7) = 500ns
EPwm7Regs.AQCTLA.bit.ZRO = AQ_SET; // Set PWM1A on CAU 当CTR=0时,强制EPWM1A输出高电平
EPwm7Regs.AQCTLA.bit.CAU = AQ_CLEAR; // 当CTR=CMPA且计数器CTR增计数时,强制EPWM1A输出低电平
// Active Low PWMs - Setup Deadband
EPwm7Regs.DBCTL.bit.OUT_MODE = DB_FULL_ENABLE;
EPwm7Regs.DBCTL.bit.POLSEL = DB_ACTV_HIC;
EPwm7Regs.DBCTL.bit.IN_MODE = DBA_ALL;
EPwm7Regs.DBRED.bit.DBRED = 5;
EPwm7Regs.DBFED.bit.DBFED = 5;
EDIS;
EALLOW;
// EPwmXbarRegs
EPwmXbarRegs.TRIP4MUX0TO15CFG.bit.MUX0 = 0; // CMPSS1.CTRIPH -> MUX0 output -> TRIP4MUXENABLE switch
EPwmXbarRegs.TRIP4MUXENABLE.bit.MUX0 = 1; // TRIP4MUXENABLE enables MUX0
EPwmXbarRegs.TRIPOUTINV.bit.TRIP4 = 0; // Active high
EPwm7Regs.DCTRIPSEL.bit.DCAHCOMPSEL = DC_TRIPIN4; // DCAH = Comparator 1 output DCAH的电平高低由比较器1的输出决定
// EPwm7Regs.DCTRIPSEL.bit.DCALCOMPSEL = DC_TZ2; // DCAL = TZ2 DCAL的电平高低由TZ2决定
EPwm7Regs.TZDCSEL.bit.DCAEVT1 = TZ_DCAH_HI; // DCAEVT1 = DCAH High(will become active as Comparator output goes high)
// // DCAH高电平时产生DCAEVT1事件
//
EPwm7Regs.DCACTL.bit.EVT1SRCSEL = DC_EVT_FLT;
EPwm7Regs.DCACTL.bit.EVT1FRCSYNCSEL = DC_EVT_ASYNC; // Take async path
EPwm7Regs.DCACTL.bit.EVT1SYNCE = 1; // // Sync enabled:
// // With DCAEVT1 sync: 166 ns delay. With trip: 31 ns
EPwm7Regs.TZCTL.bit.DCAEVT1 = TZ_NO_CHANGE;
//===========================================================================
// Event Filtering Configuration for DCAEVT1 (disabled for now)
EPwm7Regs.DCFCTL.bit.SRCSEL = DC_SRC_DCAEVT1;
EPwm7Regs.DCFCTL.bit.BLANKE = DC_BLANK_ENABLE;
EPwm7Regs.DCFCTL.bit.PULSESEL = DC_PULSESEL_ZERO; //Pulse Select For Blanking & Capture Alignment
EPwm7Regs.DCFCTL.bit.BLANKINV = 0;
EPwm7Regs.DCFOFFSET = 0; // Blanking Window Offset = CMPA(n+1)
EPwm7Regs.DCFWINDOW = 70; // Blanking window length - initial value
EDIS;
EPwm7Regs.ETSEL.bit.INTSEL = ET_CTRU_CMPA; // Select INT on Zero event
EPwm7Regs.ETPS.bit.INTPRD = ET_1ST; // Generate INT on 1th event
EPwm7Regs.ETSEL.bit.INTEN = 1; // Enable INT
EALLOW;
GpioCtrlRegs.GPBGMUX2.bit.GPIO58 = 01; //
GpioCtrlRegs.GPBMUX2.bit.GPIO58 = 01; // gpio58 -> OUTPUTXBAR1 (O)
SyncSocRegs.SYNCSELECT.bit.SYNCOUT = 2; // 0:EPWM7SYNCOUT
OutputXbarRegs.OUTPUT1MUX0TO15CFG.bit.MUX14 = 3;
OutputXbarRegs.OUTPUT1MUXENABLE.bit.MUX14 = 1;
EDIS;
}