Part Number: TMDSHVMTRPFCKIT
Other Parts Discussed in Thread: CONTROLSUITE
Tool/software: Code Composer Studio
Hello Motor control team!
I bought a TMDSHVMTRPFCKIT in order to experiment with an asynchronous three-phase motor (AC induction motor).
But now I can not find examples in controlSUITE and Code Composer Studio IDE for the asynchronous engine.
Although the description of the TMDSHVMTRPFCKIT (www.ti.com/.../TMDSHVMTRPFCKIT says: "This kit is a superb, all-around inverter design tool, showcasing control of three types of motors, including AC induction (ACI), brushless DC (BLDC), and permanent magnet synchronous motors (PMSM), variable frequency (V / F ), and field oriented control (FOC), using sensored or sensorless back-EMF techniques. "
Can I get an example for working with ACIM (V / F and FOC for use with sensor and sensorless)? For me it is important, because for this I bought this KIT.
Engine parameters:
Power: 180W
Frequency: 50Hz
Voltage (delta / star): 127 / 220V
Rated current: 1.09 A
The ratio of starting current to rated: 1.89 / 1.09 A
Power factor (cos phi): 0.68
Rotation frequency: 1372 rpm
If necessary, I can send a label from the box.
Thanks you!