Part Number: SM320F28335-EP
On chip ADC converter specifications (p 146, section 6.15 of SPRS581D) show gain and offset errors of +/- 30LSB's and +/- 15LSB's respectively. Assuming that internal reference is selected and factory calibration routine outlined in note 3 is performed at boot, do the above mentioned tolerances: 1). include temperature effects (shown in datasheet as 50ppm/C) and 2). do they include the channel to channel errors of +/-4LSB's listed in same table? To ask another way, to calculate total gain and offset errors do I have to add the temperature effects and channel to channel errors to the +/- 30LSB's and +/- 15LSB's gain and offset erorrs?
Thank you