Other Parts Discussed in Thread: MOTORWARE, C2000WARE
To project proj_13e from MotorWare I do changes:
1. Add includes:
C:\ti\c2000\C2000Ware_2_00_00_03\device_support\f2806x\common\include
C:\ti\c2000\C2000Ware_2_00_00_03\device_support\f2806x\headers\include
C:\ti\c2000\C2000Ware_2_00_00_03\libraries\flash_api\f2806x\include
2. Linking files from flash_api:
C:\ti\c2000\C2000Ware_2_00_00_03\libraries\flash_api\f2806x\Example_Flash2806x_API\Example_Flash2806x_CsmKeys.asm
C:\ti\c2000\C2000Ware_2_00_00_03\device_support\f2806x\common\source\F2806x_SysCtrl.c
C:\ti\c2000\C2000Ware_2_00_00_03\device_support\f2806x\common\source\F2806x_usDelay.asm
C:\ti\c2000\C2000Ware_2_00_00_03\device_support\f2806x\headers\source\F2806x_GlobalVariableDefs.c
C:\ti\c2000\C2000Ware_2_00_00_03\libraries\flash_api\f2806x\lib\2806x_BootROM_API_TABLE_Symbols.lib
C:\ti\c2000\C2000Ware_2_00_00_03\libraries\flash_api\f2806x\lib\Flash2806x_API_V100.lib
C:\ti\c2000\C2000Ware_2_00_00_03\device_support\f2837xs\headers\cmd\F2837xS_Headers_nonBIOS.cmd
After compilation I have lot of warnings:
<Linking>
warning #10247-D: creating output section "PartIdRegsFile" without a SECTIONS specification
warning #10247-D: creating output section "EmuKeyVar" without a SECTIONS specification
warning #10247-D: creating output section "FlashCallbackVar" without a SECTIONS specification
warning #10247-D: creating output section "FlashScalingVar" without a SECTIONS specification
warning #10247-D: creating output section "SysPwrCtrlRegsFile" without a SECTIONS specification
warning #10247-D: creating output section "DevEmuRegsFile" without a SECTIONS specification
warning #10247-D: creating output section "FlashRegsFile" without a SECTIONS specification
warning #10247-D: creating output section "CsmPwlFile" without a SECTIONS specification
warning #10247-D: creating output section "AdcResultFile" without a SECTIONS specification
warning #10247-D: creating output section "CsmRegsFile" without a SECTIONS specification
warning #10247-D: creating output section "XIntruptRegsFile" without a SECTIONS specification
warning #10247-D: creating output section "Comp2RegsFile" without a SECTIONS specification
warning #10247-D: creating output section "Comp1RegsFile" without a SECTIONS specification
warning #10247-D: creating output section "Comp3RegsFile" without a SECTIONS specification
warning #10247-D: creating output section "GpioIntRegsFile" without a SECTIONS specification
warning #10247-D: creating output section "HRCap3RegsFile" without a SECTIONS specification
warning #10247-D: creating output section "HRCap4RegsFile" without a SECTIONS specification
warning #10247-D: creating output section "HRCap1RegsFile" without a SECTIONS specification
warning #10247-D: creating output section "HRCap2RegsFile" without a SECTIONS specification
warning #10247-D: creating output section "SysCtrlRegsFile" without a SECTIONS specification
warning #10247-D: creating output section "ECanaRegsFile" without a SECTIONS specification
warning #10247-D: creating output section "ECanaMOTORegsFile" without a SECTIONS specification
warning #10247-D: creating output section "ECanaLAMRegsFile" without a SECTIONS specification
warning #10247-D: creating output section "ECanaMOTSRegsFile" without a SECTIONS specification
warning #10247-D: creating output section "AdcRegsFile" without a SECTIONS specification
warning #10247-D: creating output section "ECanaMboxesFile" without a SECTIONS specification
warning #10247-D: creating output section "Usb0RegsFile" without a SECTIONS specification
Finished building target: "proj_lab13b.out"
I have problems with my program after merging and I have to resolve it. When warnings dissapeared I will debug the program.
Is this warnings important, or I can ignore it?