Evaluation board: drv8301-hc-evm revd
sw\solutions\instaspin_foc\boards\drv8301kit_revD\f28x\f2806xF\projects\ccs5\proj_lab11e
This lab suggests a sensor & sensorless hybrid control method for PMSM drive: hall-sensor based drive
is adopted to boost the performance for start or low speed running and InstaSPIN-FOC based drive for
high speed. This solution makes the traditional sensor based solution less challenging for high speed
running due to the imperfection of hall senor signal. It also enables senorless solution for low speed
running down to zero without sacrifice of performance .
1、With Hall program, can the motor shaft continue to output torque when the motor is locked?
2、gHall_speed_BldcToFast_high_pu. Variable used for setting the high speed of hysteresis control
convert mode
Suppose I put gHall_speed_BldcToFast_high_pu=_IQ(1); when gMotorVars.SpeedRef_krpm=_IQ(0.3);
Force the motor to run in hall mode all the time. Does the motor run with load?
3、Is the hall control mode more resistant to load than the sensorless control mode at low speed?