Part Number: TMDSCNCD28388D
Hi,
Im using epwm deadband example. The settings are below:
EPwm1Regs.TBPRD = 5555; // Set timer period
EPwm1Regs.TBPHS.bit.TBPHS = 0x0000; // Phase is 0
EPwm1Regs.TBCTR = 0x0000; // Clear counter
//
// Setup TBCLK
//
EPwm1Regs.TBCTL.bit.CTRMODE = TB_COUNT_UPDOWN; // Count up
EPwm1Regs.TBCTL.bit.PHSEN = TB_DISABLE; // Disable phase loading
EPwm1Regs.TBCTL.bit.HSPCLKDIV = TB_DIV1; // Clock ratio to SYSCLKOUT
EPwm1Regs.TBCTL.bit.CLKDIV = TB_DIV1;
EPwm1Regs.CMPCTL.bit.SHDWAMODE = CC_SHADOW; // Load registers every ZERO
EPwm1Regs.CMPCTL.bit.SHDWBMODE = CC_SHADOW;
EPwm1Regs.CMPCTL.bit.LOADAMODE = CC_CTR_ZERO;
EPwm1Regs.CMPCTL.bit.LOADBMODE = CC_CTR_ZERO;
//
// Setup compare
//
EPwm1Regs.CMPA.bit.CMPA = 2777;
//
// Set actions
//
EPwm1Regs.AQCTLA.bit.CAU = AQ_SET; // Set PWM1A on Zero
EPwm1Regs.AQCTLA.bit.CAD = AQ_CLEAR;
EPwm1Regs.AQCTLB.bit.CAU = AQ_CLEAR; // Set PWM1A on Zero
EPwm1Regs.AQCTLB.bit.CAD = AQ_SET;
//
// Active Low PWMs - Setup Deadband
//
EPwm1Regs.DBCTL.bit.OUT_MODE = DB_FULL_ENABLE;
EPwm1Regs.DBCTL.bit.POLSEL = DB_ACTV_LO;
EPwm1Regs.DBCTL.bit.IN_MODE = DBA_ALL;
EPwm1Regs.DBRED.bit.DBRED = EPWM1_MIN_DB;
EPwm1Regs.DBFED.bit.DBFED = EPWM1_MIN_DB;
EPwm1_DB_Direction = DB_UP;
//
// Interrupt where we will change the Deadband
//
EPwm1Regs.ETSEL.bit.INTSEL = ET_CTR_ZERO; // Select INT on Zero event
EPwm1Regs.ETSEL.bit.INTEN = 1; // Enable INT
EPwm1Regs.ETPS.bit.INTPRD = ET_1ST; // Generate INT on 3rd event
//////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////
From set TBPRD for 200 MHz I should get 18 kHz epwm.
//////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////
PLL settings
// Multipliers and dividers to configure 200MHz SYSPLL output from 25MHz XTAL
//
#define SYS_IMULT IMULT_32
#define SYS_REFDIV REFDIV_2
#define SYS_ODIV ODIV_2
#define SYS_DIV PLLCLK_BY_1
//////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////
But Im getting 9 kHz frequency epwm. So I think PLL output is 100 MHz and not 200 MHz.
//////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////
By changing
#define SYS_IMULT IMULT_32
#define SYS_REFDIV REFDIV_1
#define SYS_ODIV ODIV_2
#define SYS_DIV PLLCLK_BY_1
or
#define SYS_IMULT IMULT_32
#define SYS_REFDIV REFDIV_2
#define SYS_ODIV ODIV_1
#define SYS_DIV PLLCLK_BY_1
Im getting epwm of 18 kHz, whereby I think PLL clk is at 200 MHz
//////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////
InitSysPll(XTAL_OSC, SYS_IMULT, SYS_REFDIV, SYS_ODIV, SYS_DIV, SYSCTL_DCC_BASE0);
Second question: what is the use of SYSCTL_DCC_BASE0.
//////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////
Please help me understand this. By set PLL Im not getting required epWM freq.