Part Number: TMS320F28065
Hi,
I wanted to generate 2 pulses from ePWM 1A and 1B. 1A sets at zero and clears at CAU, 1B sets at PRD and clears at CAD. Im unable to get required. Please let me know if its possible.
currently used config:
EPwm1Regs.TBPRD = 3000; // 15kHz
EPwm1Regs.TBPHS.half.TBPHS = 0x0000;
EPwm1Regs.TBCTR = 0x0000;
EPwm1Regs.TBCTL.bit.CTRMODE = TB_COUNT_UPDOWN;
EPwm1Regs.TBCTL.bit.PHSEN = TB_DISABLE;
EPwm1Regs.TBCTL.bit.HSPCLKDIV = TB_DIV1;
EPwm1Regs.TBCTL.bit.CLKDIV = TB_DIV1;
EPwm1Regs.CMPCTL.bit.SHDWAMODE = CC_SHADOW;
EPwm1Regs.CMPCTL.bit.SHDWBMODE = CC_SHADOW;
EPwm1Regs.CMPCTL.bit.LOADAMODE = CC_CTR_ZERO;
EPwm1Regs.CMPCTL.bit.LOADBMODE = CC_CTR_ZERO;
EPwm1Regs.CMPA.half.CMPA = 2000; // can be varied
EPwm1Regs.AQCTLA.bit.ZRO = AQ_SET;
EPwm1Regs.AQCTLA.bit.CAU = AQ_CLEAR;
EPwm1Regs.AQCTLB.bit.PRD = AQ_SET;
EPwm1Regs.AQCTLB.bit.CBD = AQ_CLEAR;