Part Number: TMS320F28027
Dear sir,
we are using TMS320F28027 as controller for DC-DC converter.
Specifications are as follows:
Vin: 20V to 100V
Vout: 14.5V
Iout: 50A.
We are facing following issues while loading and while varying the input voltage.
1. Ringing across the drain to source of secondary side mosfet waveform is abnormal.
2. Bottom side mosfet's on H-Bridge mosfets are frequenctly failing.
please do suggest to avoid above problems.
Regards,
khageswara Rao.