Other Parts Discussed in Thread: CC430F6137, CC-DEBUGGER
Is there sample code to TX and RX the internal temp sensor and battery level for the emcc430f6137? I found:
cc430x613x_adc12_10.c ADC12, Sample A10 Temp and Convert to oC and oF, but this isnt what i am looking for
James
//******************************************************************************
// CC430F613x Demo - ADC12_A, Sample A10 Temp and Convert to oC and oF
//
// Description: A single sample is made on A10 with reference to internal
// 1.5V Vref. Software sets ADC12SC to start sample and conversion - ADC12SC
// automatically cleared at EOC. ADC12 internal oscillator times sample
// and conversion. In Mainloop MSP430 waits in LPM4 to save power until
// ADC10 conversion complete, ADC12_ISR will force exit from any LPMx in
// Mainloop on reti.
// ACLK = n/a, MCLK = SMCLK = default DCO ~ 1.045MHz, ADC12CLK = ADC12OSC
//
// Uncalibrated temperature measured from device to devive will vary due to
// slope and offset variance from device to device - please see datasheet.
//
// CC430F6137
// -----------------
// /|\| XIN|-
// | | |
// --|RST XOUT|-
// | |
// |A10 |
//
// M. Morales
// Texas Instruments Inc.
// April 2009
// Built with CCE Version: 3.2.2 and IAR Embedded Workbench Version: 4.11B
//******************************************************************************
#include "cc430x613x.h"
volatile long temp;
volatile long IntDegF;
volatile long IntDegC;
void main(void)
{
WDTCTL = WDTPW + WDTHOLD; // Stop WDT
/* Initialize the shared reference module */
REFCTL0 |= REFMSTR + REFVSEL_0 + REFON; // Enable internal 1.5V reference
/* Initialize ADC12_A */
ADC12CTL0 = ADC12SHT0_8 + ADC12ON; // Set sample time
ADC12CTL1 = ADC12SHP; // Enable sample timer
ADC12MCTL0 = ADC12SREF_1 + ADC12INCH_10; // ADC input ch A10 => temp sense
ADC12IE = 0x001; // ADC_IFG upon conv result-ADCMEMO
__delay_cycles(75); // 35us delay to allow Ref to settle
// based on default DCO frequency.
// See Datasheet for typical settle
// time.
ADC12CTL0 |= ADC12ENC;
while(1)
{
ADC12CTL0 |= ADC12SC; // Sampling and conversion start
__bis_SR_register(LPM4_bits + GIE); // LPM4 with interrupts enabled
__no_operation();
// Temperature in Celsius
// ((A10/4096*1500mV) - 894mV)*(1/3.66mV) = (A10/4096*410) - 244
// = (A10 - 2438) * (410 / 4096)
IntDegC = ((temp - 2438) * 410) / 4096;
// Temperature in Fahrenheit
// ((A10/4096*1500mV) - 829mV)*(1/2.033mV) = (A10/4096*738) - 408
// = (A10 - 2264) * (738 / 4096)
IntDegF = ((temp - 2264) * 738) / 4096;
__no_operation(); // SET BREAKPOINT HERE
}
}
#pragma vector=ADC12_VECTOR
__interrupt void ADC12ISR (void)
{
switch(__even_in_range(ADC12IV,34))
{
case 0: break; // Vector 0: No interrupt
case 2: break; // Vector 2: ADC overflow
case 4: break; // Vector 4: ADC timing overflow
case 6: // Vector 6: ADC12IFG0
temp = ADC12MEM0; // Move results, IFG is cleared
__bic_SR_register_on_exit(LPM4_bits); // Exit active CPU
break;
case 8: break; // Vector 8: ADC12IFG1
case 10: break; // Vector 10: ADC12IFG2
case 12: break; // Vector 12: ADC12IFG3
case 14: break; // Vector 14: ADC12IFG4
case 16: break; // Vector 16: ADC12IFG5
case 18: break; // Vector 18: ADC12IFG6
case 20: break; // Vector 20: ADC12IFG7
case 22: break; // Vector 22: ADC12IFG8
case 24: break; // Vector 24: ADC12IFG9
case 26: break; // Vector 26: ADC12IFG10
case 28: break; // Vector 28: ADC12IFG11
case 30: break; // Vector 30: ADC12IFG12
case 32: break; // Vector 32: ADC12IFG13
case 34: break; // Vector 34: ADC12IFG14
default: break;
}
}