This is a FFT demo for FR5969. When the CPU runs at 8MHz, it appears all good. Because of the customer needs faster speed, when I turn the CPU running at 16MHz, there is something wrong with the functions. The code sucked in here.
/*------------------------------------------------------------------------*/
/* Zero initialize the output buffer. */
/*------------------------------------------------------------------------*/
/*------------------------------------------------------------------------*/
/* MSP doesn't use memset for code size reasons and the memset won't */
/* work for the large code, small data model. */
/*------------------------------------------------------------------------*/
while(count--) WRITE8_ADV(outbuf, 0);
How can I solve this problem, or do our FFT demo can run at more than 8MHz?
The code I used is here.
#include "msp430.h"
#include <math.h>
#include <stdint.h>
#include <stdbool.h>
#include "DSPLib.h"
/* Global defines */
#define SAMPLES 256
#define FS 4096
#define FREQ1 250
#define FREQ2 1000
#define AMPL1 0.25
#define AMPL2 0.10
#define PHASE1 0.00
#define PHASE2 0.30
/* Input vector A */
DSPLIB_DATA(vectorA,MSP_ALIGN_CMPLX_FFT_Q15(SAMPLES))
_q15 vectorA[SAMPLES*2];
/* Allocate DSPLib parameter structures. */
msp_add_q15_params addParams;
msp_cmplx_fft_q15_params fftParams;
/* Benchmark cycle counts */
volatile uint32_t cycleCount;
void main(void)
{
float pi;
float time;
uint16_t i;
uint16_t shift;
msp_status status;
/* Disable WDT. */
WDTCTL = WDTPW + WDTHOLD;
PJSEL0 |= BIT4 | BIT5; // For XT1
// XT1 Setup
CSCTL0_H = CSKEY >> 8; // Unlock CS registers
CSCTL1 = DCORSEL|DCOFSEL_4; // Set DCO to 16MHz
// CSCCTL1=DCOFSEL_6; // Set DCO to 8MHz
CSCTL2 = SELA__LFXTCLK | SELS__DCOCLK | SELM__DCOCLK;
CSCTL3 = DIVA__1 | DIVS__1 | DIVM__1; // set all dividers
CSCTL4 &= ~LFXTOFF;
do
{
CSCTL5 &= ~LFXTOFFG; // Clear XT1 fault flag
SFRIFG1 &= ~OFIFG;
}
while(SFRIFG1 & OFIFG); // Test oscillator fault flag
CSCTL0_H = 0; // Lock CS registers
/* Initialize local variables. */
// pi = acosf(-1);
pi = 3.1415926535;
/*
* Generate a floating point sine wave and convert to Q15.
*/
for (i = 0; i < SAMPLES*CMPLX_INCREMENT; i += CMPLX_INCREMENT) {
time = (float)i/(float)FS;
CMPLX_REAL(&vectorA[i]) = _Q15(AMPL1*sinf(PHASE1+2*pi*FREQ1*time));
CMPLX_IMAG(&vectorA[i]) = _Q15(fmod((PHASE1 + FREQ1*time), 1));
CMPLX_REAL(&vectorA[i]) += _Q15(AMPL2*sinf(PHASE2+2*pi*FREQ2*time));
CMPLX_IMAG(&vectorA[i]) += _Q15(fmod((PHASE2 + FREQ2*time), 1));
}
/* Initialize the fft parameter structure. */
fftParams.length = SAMPLES;
fftParams.bitReverse = 1;
fftParams.twiddleTable = msp_cmplx_twiddle_table_256_q15;
/* Call fixed scaling fft function. */
msp_benchmarkStart(TIMER_A0_BASE, 16);
status = msp_cmplx_fft_auto_q15(&fftParams, vectorA, &shift);
cycleCount = msp_benchmarkStop(TIMER_A0_BASE);
/* Check status flag. */
if (status != MSP_SUCCESS) {
/* ERROR! */
while(1);
}
/* End of program. */
while (1);
}
Thanks!