Part Number: MSP430G2744
Other Parts Discussed in Thread: MSP430F2272, MSP-FET
Tool/software: Code Composer Studio
Hi,
As test to build to create pal.hex to programmer into MSP430G2744 board, I get MSP430Flasher programmer hex report issue Exit: 59 # ERROR: File type could not be identified.
I tested other pal_good.hex file is OK. why the CCS6.2.0 build the pal.hex can't burned into chip?Thanks!
I Inset the pal_good.hex and pal_bad.hex as zip.pal.zip
Below is the logs of MSP430Flasher:
D:\TI\MSPFlasher_1.3.17>MSP430Flasher.exe -n MSP430F2272_G2744 -w pal.hex -v -z [VCC]
* -----/|-------------------------------------------------------------------- *
* / |__ *
* /_ / MSP Flasher v1.3.16 *
* | / *
* -----|/-------------------------------------------------------------------- *
*
* Evaluating triggers...done
* Checking for available FET debuggers:
* Found USB FET @ COM19 <- Selected
* Initializing interface @ COM19...done
* Checking firmware compatibility:
* FET firmware is up to date.
* Reading FW version...
* Debugger does not support target voltages other than 3000 mV!
* Setting VCC to 3000 mV...done
* Accessing device...done
* Reading device information...done
* Loading file into device...
# Exit: 59
# ERROR: File type could not be identified
* Starting target code execution...done
* Disconnecting from device...done
*
* ----------------------------------------------------------------------------
* Driver : closed (No error)
* ----------------------------------------------------------------------------
*/