Part Number: MSP430F413
Tool/software: Code Composer Studio
can i get example for 2 mux with 16 pin lcd
these 16 pins are connected to
P3SEL |= 0xF0;// Set the pin usage bits for the LCD
P4SEL |= 0xFF; // Set the pin usage bits for the LCD
P5SEL |= 0xA8;// Set the pin usage bits for the LCD
|
PIN |
COM0 |
COM1 |
|
1 |
BAT7 |
BAT0 |
|
2 |
BAT6 |
BAT1 |
|
3 |
BAT5 |
BAT2 |
|
4 |
BAT4 |
BAT3 |
|
5 |
- |
FAIL |
|
6 |
BOLT |
BAT Outline |
|
7 |
DOWN0 |
UP0 |
|
8 |
DOWN1 |
UP1 |
|
9 |
DOWN2 |
UP2 |
|
10 |
DOWN3 |
UP3 |
|
11 |
DOWN4 |
UP4 |
|
12 |
DOWN5 |
UP5 |
|
13 |
DOWN6 |
UP6 |
|
14 |
DOWN7 |
UP7 |
|
15 |
|
COM1 |
|
16 |
COM0 |
|
i need this basic lcd interfacing i want to make high any one gpio pin with respect to com1 or com0.