Part Number: MSP430FR2476
Hi.
In file msp430fr247x_ADC12_16.c
#define CALADC_15V_30C *((unsigned int *)0x1A1A) // Temperature Sensor Calibration-30 C
// See device datasheet for TLV table memory mapping
#define CALADC_15V_85C *((unsigned int *)0x1A1C) // Temperature Sensor Calibration-85 C
AND
doc file SLASEO7A –MARCH 2019–REVISED APRIL 2019 MSP430FR2476.pdf
in Table 6-30. Device Descriptors
ADC internal shared 1.5-V reference, temperature sensor 30°C 1A1Ah Per unit
1A1Bh Per unit
ADC internal shared 1.5-V reference, temperature sensor 105°C 1A1Ch Per unit
1A1Dh Per unit
Which value is correct?
Thanks.
BR, Albert.