Part Number: TM4C129ENCPDT
Tool/software: Code Composer Studio
Dear team
The cpu is 3.3V working voltage and working current is 200mA.
Then set temperature to 68℃, humidity bit 0, The 485 communication of the customer's CPU board has the phenomenon of turning on and off one frame.
Please help.
02 03 00 3c 00 01 44 35
02 03 02 00 02 7d 85
02 03 00 46 00 01 65 ec
02 03 00 46 00 01 65 ec
02 03 02 13 88 f1 12
02 03 00 83 00 06 34 13
02 03 0c 00 02 00 34 00 34 00 34 00 34 00 01 f9 01
02 03 00 3e 00 04 25 f6
02 03 00 3e 00 04 25 f6
02 03 08 00 00 00 00 00 00 00 00 9a 93
02 03 00 44 00 01 c4 2c
02 03 02 00 00 fc 44
02 03 00 00 00 06 c5 fb
02 03 00 00 00 06 c5 fb
02 03 0c 01 e3 01 e2 06 40 06 40 00 00 00 00 34 13
02 03 00 06 00 0a 25 ff
02 03 00 06 00 0a 25 ff
02 03 14 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 f7 82