Part Number: AM2434 Other Parts Discussed in Thread: DP83869HM , LP-AM243 , DP83869
Tool/software:
Is it NOT recommended to use RGMII for EtherCAT on AM243x?
On LP-AM243, RGMII is used to connect to PHY (DP83869HM), and RGMII is also used in the…
Part Number: MSPM0L1306
Tool/software:
This is the software resources used in the application note: Capture PWM 0 to 100 Duty Cycle with MSPM0 MCU
0_100_duty_cycle_PWM_Detection.zip
Part Number: MSPM0C1104 Tool/software: This is the software resources used in the application note: Cooling FAN Controller with MSPM0
MSPM0 Cooling Fan Controller Demo.zip
Part Number: MSPM0G3507 Tool/software: This is the software resources used in the application note: MSPM0 LFU Bootloader Implementation
https://www.ti.com/lit/an/slaae88c/slaae88c.pdf
MSPM0 LFU Bootloader Implementation release v1.4.zip
[Click here to return to homepage]
MSPM0 HARDWARE DEVELOPMENT
Listed below are a variety of documents and FAQs to assist with the physical implementation of MSPM0 devices
Layout and Design Tips
(Hardware development guidance, passive layout…
Part Number: MSPM0L1306 Other Parts Discussed in Thread: MSPM0G3507 , BQ76952 , BQ76905
Tool/software:
The MSPM0 Gauge L2 can provide a leading long time SOC accuracy by utilizing a data fusion method to combines the SOC information sourced from coulometer…
Part Number: MSPM0L1306
Tool/software:
Here is the example code to create a 32-Bit Timer From a 16-Bit Timer Chain on MSPM0L1306. 32bit_timer_with_2_16bit_timers_MSPM0L1306_nortos_ticlang.zip
It utilizes two 16-Bit timers to create a 32-Bit timer…