Hi Team,
Compared with DRV8323RS, the temperature of DRV8323RH during operation is higher than 20℃, and the maximum detection temperature is 75℃.
Schematic diagram designed according to the manual. The code is modified based on the previous control of DRV8323RS, and only controls the enable and PWM control pins.
The fet is TPH2R506PL, the power supply voltage is 24V.
Thanks,
Annie