Hello ,
We want to control a 4 phase variable reluctance machine. For this we need to make (or buy) 4 arms half-bridge symmetrical converter with the following characteristics:
Max current of the DC bus: 62 A
Max DC bus voltage: 25.2 V
Max PWM frequency: 30 kHz
MOSFET(or IGBT) switch control voltage: 2.5-3.5V
Current sensor for each phase: Yes
Voltage sensor for each phase: No
Voltage sensor for DC bus: Yes
Max weight expected: 40 g
Where I can find this kind of converter?
Else, could you suggest a power component (IGBT, Mosfet...) that supports 25V and 62A?
Thanks for your help,
Sincerely,