Hi, support team
My customer has the questions as follow:
Could you provide motor driver and design reference for the Sensored Brushless DC motor with following parameters:
Phase 3
Rated Voltage 36V
Rated Power 140W
Rated Speed 3000rpm±7%
No Load Speed 4200rpm±10%
Rated Current 5.4A±20%
No Load Current 0.55±10%
Holding Torque 0.45N.M
line-line Resistant 0.78Ω±10%
line-line Inductant 0.84mH±20%
Thanks so much.
Best regards,
Yuki