Hi
The operating conditions are as follows.
All you have to do is operate with an ON/OFF signal.
Let me know the IC that has the simplest functions.
-condition-
Motor type : BLDC
Input : 8V~24V
Current : MAX 8A
application : Fuel pump. (Operate motor when the battery is on)
Thanks