Based on the spec sheet, the I2C lines require over 50% of VCC for input high, so in a 3.3V system with 4 batteries for the main supply (assume 6.8V max), level translation would be required on the I2C lines between the microcontroller and the DRV8830. Is this correct?