Hello, Can u suggest any part number in TI which has specification with Allegro: A89307KETSR-J IC.
As i want to design Software less BLDC FOC single shunt motor control solution.
See the requirement as bellow,
Operating temperature range: -40C to +100C
Operating voltage range (full performance): 10V to 16V
Leackage current (25C) max. 100uA
AEC-Q components
FR4 4L design
Maximum temperature on EE components and PCB , expected maximum 125C
Supply power limit 50W
Maximum phase current 4Arms