Other Parts Discussed in Thread: MCT8315A
I need 3-Phase Brushless Sinusoidal Sensor less Motor Driver IC. Which can drive BLDC motor independently without microcontroller or any other external IC.
We need IC without CAN/LIN/SPI/I2C communication, which is cheaper, simpler and with minimal pins.
I went through TI website and found DRV10974 driver IC.I need below support for this IC.
1: Can we drive this IC with analog input for speed control without microcontroller or any external PWM input?
2: As we don’t need microcontroller , can we keep FG pin (motor speed feedback) floating or unconnected?
3: What is role of ADV PIN (lead angle select)? Can we keep it floating?
3: Is there evaluation board available for this IC? How can we get this?
4: Is there any other similar or better 3-Phase Brushless Sinusoidal Sensor less Motor Driver IC available with below requirements?
- Voltage rating 18V, current 1.5A, integrated MOSFET.
- 3-Phase Brushless Sinusoidal Sensor less Motor Driver IC
- without CAN/LIN/SPI/I2C communication, which is cheaper, simpler and with minimal pins.
- Application: BLDC motor driver for fuel pump.