Hi,
Product information is as follows.
10 poles
Motor phase resistance: 0.81808Ω (LCR Meter measurement data)
Inductance: 0.45702mH (LCR Meter measurement data)
Motor Studio : Ver 0.1.015
Max rpm: 6000
Phase Current Max: 20Apeak
Input Voltage: 13.5V
1) What items should I optimize in the GUI to run MPET?
2) Please share the MPET implementation manual video.
Thank you
Regards.