Part Number: DRV8871
Tool/software:
I'm experiencing a derating issue with the RLIM resistor in DRV8871DDAR. The calculated derating value is too high, resulting in resistor failure.
Details,
ILIM = 1.5 A
RLIM = 47K ohms (As per the RLIM calculation formula provided in datasheet)
VLIM = 69KV
I2R loss = 105.75 KW
Rated Power of my resistor which i have chosen = 0.1 W
Could you please provide guidance on how to reduce the derating value for the RLIM resistor.