Tool/software:
The DRV8410 datasheet states 0.2V typical , min 0.18V and max 0.23V over a temperature range of -40 to 150 degrees.
Do we have any data on the Vtrip temperature dependency, ie. is Vtrip lower at lower temp and higher higher at higher temperatures or is it the opposite?
Thanks,
Anders