Tool/software:
I am currently using DRV8350RS, and when I operate it, the gate hold off resistor becomes smaller (120kΩ).
Please tell me the cause of the gate hold off resistor failure.
The attached file is the circuit diagram.
The circuit configuration is as follows.
MOSFET: PSMN5R6-100BS
VDRAIN=48V
VM=12V
Idriven=300mA
Thank you in advance.