Tool/software:
In on-state diagnostics, The Open Load fault is being detected falsely.
Even when the Pump is running its pointing an OLA fault.
In fault status register Fault bit and OLA bit are set. Also in status 1 register OLA2 bit is set.
Can someone help here?