Tool/software:
Dear TI Support,
We are using the UCC15241-Q1 isolated DC-DC converter in a thruster control system to power gate driver circuitry that switches 300 VDC BLDC motors. The application uses the DC-DC converter to support relay-style switching, i.e., turning motor power on/off—not for high-frequency PWM control.
Application Summary:
-
A total of 8 isolated gate driver switches (each powered by UCC15241-Q1, gate driver, and SiC Mosfet) control high-side power to BLDC thrusters. For now, we have only connected 5 of these thrusters.
-
The remaining 3 switches are unconnected, but all 8 share the same 300 VDC bus.
-
Each switch turns on/off the 300 VDC supply to the motor—used as a simple on/off control, not high-speed switching. The ON/OFF is controlled from a microcontroller.
Problem Observed:
-
At system power-up, all UCC15241-Q1 outputs are healthy.
-
Once one or more thrusters are switched on, the UCC15241-Q1 converters powering unconnected channels shut down.
-
These affected channels lose gate driver power and fail to switch. The issue only resolves after a full power cycle.
-
Thruster-connected channels remain functional.
Additional Notes:
-
We've added flyback diodes across the thruster connections to suppress potential back-EMF — no improvement.
Please kindly let me know if you have any suggestions.
Thank you!
I’ve attached a simplified block diagram (not our actual schematic) for your reference to understand the setup.