Other Parts Discussed in Thread: MOTORSTUDIO
Tool/software:
Hello,
I have a Maxon BLDC (ECX Torque 22XL) and can't seem to get it spinning with the EVM. Using the latest MotorStudio. Specs below. Can someone provide a default json with presets? I'm just simply trying to make it spin at different speeds.
Mechanical data | |
Bearing type | Kugellager |
Max. speed | 8000 rpm |
Axial play | 0 mm, at radial load < 4 N |
0.24 mm, at radial load > 4 N | |
Radial play | 0.025 mm |
Max. axial load (dynamic) | 4 N |
Max. force for press fits (static) | 110 N |
(static, shaft supported) | 1200 N |
Max. radial load | 33 N, 5 mm from flange |
Other specifications | |
Number of pole pairs | 4 |
Number of phases | 3 |
Number of autoclave cycles | 0 |