DRV2624: Recommended device for Sprinter D2(NIDEC)

Guru 11255 points
Part Number: DRV2624
Other Parts Discussed in Thread: DRV2625

Tool/software:

Hi team,

My customer considering to use haptics driver for LRA (Sprinter D2/ Nidec).
Do you have recommend device for this LRA?

*Sprinter D2/ Nidec
Max current : 230mA
Interface : IIC
OS : Linux6.6.36 (Yocto Project)



BR,
Kengo.