Hello All,
I'm using the F2800157f and DRV8353RS and the Universal Motor Controller Lab VER 5_02_00_00 to program a 1.8 Kw Hub-Motor motor.
We are able to reach the maximum torque of 100Nm, Beyond 80Nm the DC current is getting varying, Motor getting more noice and speed is not constent it's getting redused. Spacification of Motor is 1.8Kw, 120Nm Peak torque, Maximum speed is 720 RPM.
At Torque beyond ~80 Nm Motor emits increased audible noise at higher torque. Motor speed is not constant and reduces when torque demand increases (at/above ~80 Nm).
We are unable to reach the nameplate peak torque (120 Nm) with stable speed and current.
Thanks,