Part Number: MCF8316A
Other Parts Discussed in Thread: MCF8316D, MCF8329HS, MOTORSTUDIO, MCF8329HS-Q1, MCT8316A
I am using Brushless 33 click PCB with MCF8316A. The motor is Turnigy Aerodrive SK3 2822-1275Kv loaded with 4", 6 blade air propeller .
Using settings of Brushless 33 click PCB that are for A2212/13T 1000KV BLDC motor, I can spin-up motor up to apptox 4800 rpm only at 11V power supply. Supply current is approx 0,5A from Lap PSU 30V/10A. After stating MPET and changing motor constants: R, L, bemf, current and speed loop Kp and Ki, no any change of motor max speed. MAX_SPEED parameter is set to 1500 Hz (9000 decimal value). Turnigy motor is 12N14 type, Delta connected. Please help with appropriate settings of EEPROM and RAM registers for this motor.