Although absolute maximum rating(VMX) and the recommended oparating range(VM) are that it is the same (35V), is it right about the voltage range(Max) of DRV8818?
Is either a clerical error?
(Is VXM high to a slight degree?)
Thank you for your consideration.