I am a Mechanical Engineering Student , am converting a Maruti Suzuki Esteem car to Battery powered Electric car with Switched Reluctance Motor.
the motor specs are as below
power :15 hp continues , 45 hp peak
torque : 72 Nm starting , 45 Nm continues
I am using Li Ion battery for suiting up this requirements and the design max. speed is 75 km and design driving range is 50Km for single charge.
I am in need of full electronic system such us controllers , contactors, switches , converters , ECU etc., for my EV conversion.
kindly provide me the details regarding the support you can offer for the above application.