We are looking at using the 8412 to control a stepper motor OR a BLDC motor depending on the application. The spec says you can drive 3A x 2 channels for stepper motor application. What about BLDC/3 phase application? Is the current limited by the package or by the transistor limitations in a half-bridge? Can we exceed 3A per phase with BLDC?
Thanks
Andy