I'm building a line following robot with brushless gimbal motors. I was wondering If I could use DRV10975 to control the motors?
Motor Specs:
Kv(RPM/V): 340Kv
Lipo Cells: 2~3S
Max Power: 5W
Max Amps: 0.5A
No Load Current: 0.01A
Internal Resistance: 10ohms
Diameter: 22mm
Length: 15.6mm
Weight: 20g