We are using DRV8412 Driver Ic to interface our Brushed DC Motor (6.41 mNm Continuous Torque)
Our application demands to instantly stop the DC Motor depending on the feedback from encoder which we’ve interfaced separately. The max speed of Motor required for the application is 3750 rpm.
Is there any hardware or firmware option to achieve such type of braking using the DRV8412 Driver?
Regards,
Shah Kunal