I have a drv8301 and the buck converter components soldered to my board. I added a 3.9 Ohm resistive load at the 3.3V output. At 12 V I see 900mA current at the output and 3.214V. At both 24V and 48V the current at the output drops to 100mA and my output voltages are 19.2mV and 0.5mV respectively. What is happening and how do I get the full 1.5A the chip is capable of--by seeing appropriate outputs at 24V and 48V?
Thanks