The DRV8662 datasheet specifies an valid range for the REXT resistor of 6K to 35K. However, in our testing, with an REXT of 30K, the device comes up only intermittently, maybe 30% of the time. The other times no switching appears to occur, and VBOOST=VDD. The same part/board/configuration works as expected when using "normal" REXT values on the order of 6-10k.
Test conditions:
Vboost setting: 100V
Vin: 5.0V
Inductor: 4.7uF
Given the observed behavior, what is a safe actual maximum value for REXT in a production device?
Thanks!