TI,
Could you pls recommend driver to drive below solenoid
- solenoid voltage operating: 6V DC( use battery as power source)
- application: water control on/off
- soliniold type: latching solenoid vale NC
We have MSP430 provide input to drive this solenoid valve so we are finding driver which can have minimize power consumption to long battery life.
Thnaks,
NT