Dear Sir, we are using DRV8825 stepper driver for our product. In that we are facing noise issue. Our stepping method described below
|
Stepper Motor Details |
|
|
Motor Type |
Hybrid Stepper Motor (Bipolar) |
|
Motor Angle |
1.8 degree |
|
Stepping mode |
Micro stepping (1/8 steps) |
|
Operating Vtg |
18V, DC |
|
Operating Freg Range |
50Hz - 30kHz |
|
RPM range |
1RPM to 600RPM |
|
Motor Driver |
DRV 8825 |
|
Vref (DRV 8825) |
0.2v to 0.5v |
Please give your suggestion to solve this issue