Hi All,
I am using the DRV8301 in a design. I soldered only the components necessary for 3.3V output and see a 3.3V output that gets noisier with an increase of the VBUS voltage. When I connect a 100 ohm resistor, the DRV8301 makes a buzzing or humming sound, even with VBUS at 12V. Is this problem recognizable to anyone?
Thanks,
Angela