Hi,
1.
Although min and max values are listed in the data sheet,
Request data in graph form showing temperature change (temperature drift) of
"Current sense amplifier gain error", "DC input offset" and "Reference buffer error".
2.
About Current sense AMP
At present, Current sense AMP can not follow when
differential input voltage: 4mV,
cycle: 30μs,
duty: about 50% input,
event not occurring in output is occurring.
What kind of reasons can be considered?
best regards