Hi
For brushed DC motor opeartion, use of VM=2V is required.
Motor specification is following.
VM=2V
Istart=2A
Ilock=4A
In addition, motor lock detection function should be implemented in system.
DRV8850 has VPROPI, so current sense output can feed-back to MCU (ADC) and MCU can shut off the driver with specific current.
However, there is concern of using DRV8850 with VM= 2v because of UVLO.
Do you give us advice to use DRV8850 with VM=2V?
Or can you provide other solution for this requirement?
BestRegards