Hi,
We need to design a printer head driver with 64 output channels in which each channel should be able to source max of 400mA, 40V. Our plan is to implement digital logic like shift register and Latch in FPGA and design 64 output channels which require a lot of Mosfet inverter configuration. Right now, we are looking for chip solution for 64 output channels. Attached is the single output channel circuit which provides 200-400mA,VH -40V, the same has to reproduce for other 63 output channel. Please suggest...
Thanks,
Muthu